IESNA:LM-63-2002
[TEST]P1437673
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9A-760-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 9xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.13A 255.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33042.2
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4602.2 4630.4 4367.4 3850.9 3559.7 3531.5 3550.3 3625.4 3775.7 3973.0 4189.0 4630.4 5597.8 6781.3 8124.4 9439.3 10453.7 11242.6 
12200.6 12848.7 13196.2 13233.8 12454.2 11721.6 11092.3 9908.9 7485.7 5081.3 4057.5 2667.4 967.4 516.6 347.5 187.8 131.5 75.1 0.0 
4602.2 4639.8 4376.8 3869.6 3578.5 3540.9 3569.1 3644.2 3785.1 4001.1 4226.5 4639.8 5607.2 6828.2 8237.1 9467.5 10547.6 11468.0 
12294.6 12961.4 13393.5 13421.6 12566.9 11834.3 11148.7 9946.5 7626.6 5240.9 4057.5 2676.8 967.4 535.4 356.9 197.2 131.5 75.1 0.0 
4602.2 4630.4 4395.6 3944.8 3625.4 3578.5 3606.7 3691.2 3841.5 4076.3 4339.3 4715.0 5541.5 6818.8 8208.9 9599.0 10876.3 11947.0 
12970.8 13881.9 14398.4 14576.9 14360.9 13393.5 12566.9 11627.7 9166.9 6170.8 4376.8 2977.4 1305.5 629.3 422.7 281.8 216.0 122.1 0.0 
4602.2 4639.8 4442.6 4038.7 3719.4 3681.8 3691.2 3785.1 3963.6 4226.5 4583.5 5024.9 5626.0 6762.5 8190.1 9758.6 11195.7 12444.8 
13628.3 14652.0 15375.2 15835.5 15910.6 15779.1 15168.6 14069.7 13243.2 11909.5 9570.8 6076.8 2432.6 1005.0 619.9 403.9 291.2 
140.9 0.0 
4602.2 4658.6 4508.3 4254.7 3916.6 3850.9 3888.4 4001.1 4207.8 4536.5 4977.9 5532.1 6142.6 6997.3 8218.3 9777.4 11524.4 13111.7 
14304.5 15347.1 16126.6 16652.6 17065.9 17488.5 17648.2 17328.9 16802.9 15948.2 13919.4 9871.3 5222.1 2000.6 967.4 516.6 291.2 
140.9 0.0 
4602.2 4649.2 4574.1 4452.0 4245.3 4132.6 4207.8 4405.0 4649.2 4987.3 5503.9 6180.2 6978.5 7776.9 8800.6 10181.3 11843.7 13468.6 
14849.3 15619.4 16211.2 16821.7 17460.3 18296.3 19113.4 19742.7 20033.8 20155.9 18596.8 14182.4 8443.7 3437.6 1324.3 619.9 300.6 
131.5 0.0 
4602.2 4686.8 4658.6 4668.0 4668.0 4658.6 4733.7 4968.5 5316.1 5795.1 6386.8 7138.2 8021.1 9073.0 10275.2 11665.3 12811.1 13900.7 
14839.9 15675.8 16464.8 17253.7 18343.2 19507.9 20512.9 20860.4 20052.6 18484.1 16539.9 13487.4 8218.3 3212.2 1033.2 497.8 216.0 
65.7 0.0 
4602.2 4677.4 4715.0 4808.9 4959.2 5156.4 5466.3 5785.7 6217.7 6743.7 7438.7 8331.0 9373.5 10622.7 12003.4 13468.6 14652.0 15488.0 
16192.4 16953.2 17948.7 19075.8 20118.4 20832.2 20127.8 18634.4 16812.3 14454.8 10913.9 6311.6 3014.9 1540.3 864.1 507.2 319.3 
112.7 0.0 
4602.2 4677.4 4771.3 4931.0 5175.2 5522.7 5982.9 6537.1 7203.9 7936.5 8800.6 9815.0 10998.4 12388.5 13966.4 15431.6 16596.3 17544.9 
18286.9 19310.6 20653.7 21959.3 22720.1 22128.3 20597.4 18916.2 16521.1 12585.7 7992.9 4151.4 2254.2 1277.4 864.1 610.5 356.9 140.9 
0.0 
4602.2 4668.0 4761.9 4968.5 5250.3 5635.4 6142.6 6715.5 7466.9 8208.9 9129.3 10200.1 11533.8 12952.0 14652.0 16305.1 17770.3 19075.8 
20193.5 21546.0 23339.9 24777.0 25443.8 24617.3 22635.5 19902.4 16286.3 11374.1 6283.5 3202.8 1747.0 1089.5 732.6 497.8 309.9 159.7 
0.0 
4602.2 4630.4 4724.3 4940.4 5259.7 5673.0 6152.0 6818.8 7542.0 8340.4 9307.8 10397.3 11693.5 13102.3 14774.1 16492.9 17854.8 19038.3 
19958.7 20991.9 22297.4 23048.8 22983.0 21517.8 19010.1 16060.9 12632.7 8274.6 4433.2 2188.4 1324.3 826.5 554.1 319.3 216.0 93.9 0.0 
4602.2 4621.0 4696.2 4884.0 5165.8 5541.5 6001.7 6555.8 7250.9 7936.5 8725.5 9627.1 10660.3 11843.7 13186.8 14680.2 16042.1 17075.3 
17911.2 18784.7 19630.0 19836.6 19263.7 17375.8 14924.4 12210.0 9364.2 6058.1 3193.4 1653.1 1061.3 685.6 403.9 206.6 131.5 65.7 0.0 
4602.2 4592.9 4639.8 4771.3 4987.3 5287.9 5644.8 6058.1 6518.3 7034.9 7560.8 8161.9 8894.5 9711.7 10726.0 11890.7 12801.7 13534.4 
13825.5 13872.5 13759.8 12858.1 11148.7 8500.1 6029.9 4329.9 3108.9 2010.0 1174.0 770.2 516.6 347.5 216.0 112.7 56.4 18.8 0.0 
4602.2 4536.5 4470.8 4461.4 4480.1 4545.9 4611.6 4649.2 4696.2 4658.6 4545.9 4367.4 4235.9 4226.5 4442.6 4733.7 4780.7 4329.9 3616.0 
2949.2 2254.2 1653.1 1296.1 1033.2 835.9 676.2 526.0 394.5 291.2 216.0 159.7 112.7 75.1 37.6 9.4 9.4 0.0 
4602.2 4423.8 4226.5 4029.3 3841.5 3653.6 3409.4 2996.2 2470.2 2010.0 1812.7 1822.1 1944.2 2141.5 2291.7 2254.2 1925.4 1493.4 1108.3 892.3 
789.0 732.6 657.5 563.5 460.2 385.1 309.9 272.4 234.8 206.6 169.1 140.9 93.9 37.6 9.4 0.0 0.0 
4602.2 4367.4 4019.9 3644.2 3268.5 2808.3 2188.4 1596.7 1352.5 1305.5 1296.1 1296.1 1314.9 1343.1 1268.0 1023.8 770.2 648.1 572.9 507.2 469.6 
432.0 394.5 356.9 328.7 309.9 281.8 216.0 159.7 122.1 75.1 47.0 18.8 9.4 0.0 0.0 0.0 
4602.2 4292.3 3822.7 3306.1 2723.8 2047.5 1418.2 1221.0 1174.0 1117.7 1070.7 1033.2 995.6 939.2 817.1 648.1 554.1 469.6 403.9 366.3 328.7 
309.9 281.8 272.4 244.2 216.0 187.8 159.7 122.1 84.5 65.7 37.6 18.8 0.0 0.0 0.0 0.0 
4602.2 4226.5 3625.4 3014.9 2301.1 1512.2 1230.4 1155.3 1098.9 1033.2 967.4 882.9 807.7 723.2 619.9 535.4 460.2 394.5 347.5 319.3 291.2 272.4 
253.6 234.8 216.0 197.2 169.1 131.5 112.7 93.9 65.7 37.6 9.4 0.0 0.0 0.0 0.0 
4602.2 4142.0 3512.7 2761.3 1934.8 1296.1 1183.4 1127.1 1061.3 995.6 911.1 807.7 713.8 619.9 535.4 469.6 413.3 356.9 328.7 300.6 272.4 253.6 234.8 
216.0 187.8 169.1 140.9 112.7 93.9 75.1 47.0 18.8 0.0 0.0 0.0 0.0 0.0 
4602.2 4123.2 3418.8 2629.9 1671.8 1239.8 1174.0 1117.7 1051.9 976.8 882.9 789.0 685.6 591.7 507.2 441.4 394.5 347.5 309.9 281.8 253.6 234.8 206.6 
187.8 169.1 131.5 103.3 93.9 75.1 56.4 28.2 9.4 0.0 0.0 0.0 0.0 0.0 
4602.2 4113.8 3371.8 2517.1 1549.7 1230.4 1164.6 1108.3 1051.9 976.8 873.5 770.2 666.9 582.3 507.2 450.8 403.9 366.3 319.3 281.8 244.2 225.4 197.2 
178.5 150.3 103.3 75.1 65.7 47.0 28.2 18.8 0.0 0.0 0.0 0.0 0.0 0.0 
4602.2 4076.3 3362.5 2526.5 1540.3 1221.0 1164.6 1108.3 1042.5 967.4 873.5 770.2 676.2 591.7 516.6 460.2 413.3 366.3 319.3 281.8 244.2 225.4 197.2 
178.5 150.3 103.3 75.1 56.4 47.0 28.2 9.4 0.0 0.0 0.0 0.0 0.0 0.0 
